KM M63 x 1.5
Part no. 90182
Item Details KM M63 x 1.5
- Part no.
- 90182
- Item description
- KM M63 x 1.5
- Thread type
- metric
- Spanner size mm
- 70
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892375446
- Customs tariff number
- 74153300
Technical Data KM M63 x 1.5
Nickel plated brass counternut | |
Temperature range | up to +200°C |
Details KM M63 x 1.5
Cable Structure
- Material: Brass, nickel plated
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- SZ - Spanner Size
Downloads KM M63 x 1.5
Accessories
Products that match this product