KM-INOX PG 13.5
Part no. 92973
Item Details KM-INOX PG 13.5
- Part no.
- 92973
- Item description
- KM-INOX PG 13.5
- Thread type
- Spanner size mm
- 24
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892378249
- Customs tariff number
- 73181639
Technical Data KM-INOX PG 13.5
Stainless steel counternut | |
Temperature range | up to +200°C |
Details KM-INOX PG 13.5
Cable Structure
- Material: Stainless steel 1.4305 / AISI 303
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- SZ - Spanner Size
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
Downloads KM-INOX PG 13.5
Accessories
Products that match this product