JZ-603 grey 50 G 2.5 mm² Part no. 83702
  • UL certification
  • HAR certification
  • CSA certification
  • EAC certification
  • Length marking in metres
  • UKCA certification
  • Multi-standard control cable
  • oil resistant

Item Details

Part no.
83702
Item description
JZ-603 grey 50 G 2.5 mm²
AWG (approx.)
14
Outer Ø mm (approx.)
35.1
Cu-weight kg/km
1200.0
Weight kg/km (approx.)
2290.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892019869
Customs tariff number
85444995

Technical Data

PVC control cable acc. to UL-Std. 758 (AWM) Style 2587, CSA-Std. C22.2 No. 210 - AWM I/II A/B,
2 - 50 core(s): acc. to DIN VDE 0285-525-2-51 / DIN EN 50525-2-51;
61 core(s): in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51
Temperature range HAR flexible -5°C to +70°C
HAR fixed -40°C to +70°C
UL (AWM) flexible -5°C to +90°C
UL (AWM) fixed -40°C to +90°C
Nominal voltage HAR AC U0/U 300/500 V
UL (AWM) AC 600 V
Test voltage core/core 3000 V
Breakdown voltage 6000 V
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2), UL-Std. 1581
  • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE, in the outer layer (JZ),
  • x = without protective conductor (OZ)
  • Cores stranded in layers with optimal lay lengths
  • Outer sheath: oil-resistant special PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM5), UL-Std. 1581
  • Sheath colour: grey (RAL 7001)
  • Length marking: in metres

Properties

  • resistant to: oil
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1, CSA FT1
  • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404, UL-Std. 1581 Tab. 50.182
  • certifications and approvals:
  • HAR
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

  • Multi-standard control cable especially for use in export-oriented machine and plant construction; for flexible application with medium mechanical stress and free movement without tensile stress and without forced movement guidance in dry, damp and wet rooms, but not outdoors.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible