![JZ-602-C-PUR / OZ-602-C-PUR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M12550_PF_1520x1160.jpg)
![JZ-602-C-PUR / OZ-602-C-PUR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M12550_PF_1520x1160.jpg)
JZ-602-C-PUR grey 4 G 1 mm²
Part no. 12563
Item Details JZ-602-C-PUR grey 4 G 1 mm²
- Part no.
- 12563
- Item description
- JZ-602-C-PUR grey 4 G 1 mm²
- Outer Ø mm (approx.)
- 9.6
- Cu-weight kg/km
- 76.0
- Weight kg/km (approx.)
- 155.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892044793
- Customs tariff number
- 85444995
Technical Data JZ-602-C-PUR grey 4 G 1 mm²
All technical data can be found in the data sheet in the Downloads section |