JE-H(St)H Bd FE 180/E30 orange 4 x 2 x 0,8 mm
Part no. 34149
Item Details JE-H(St)H Bd FE 180/E30 orange 4 x 2 x 0,8 mm
- Part no.
- 34149
- Item description
- JE-H(St)H Bd FE 180/E30 orange 4 x 2 x 0,8 mm
- Outer Ø mm (approx.)
- 9.3
- Cu factor per km
- 45.0
- Weight kg/km (approx.)
- 127.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892275678
- Customs tariff number
- 85444995
Technical Data JE-H(St)H Bd FE 180/E30 orange 4 x 2 x 0,8 mm
All technical data can be found in the data sheet in the Downloads section |