HSK-PVDF PG 7 natural (CD 3.0-6.5 mm)
Part no. 97184
Item Details HSK-PVDF PG 7 natural (CD 3.0-6.5 mm)
- Part no.
- 97184
- Item description
- HSK-PVDF PG 7 natural (CD 3.0-6.5 mm)
- Thread type
- Colour
- natural
- Cable Ø from / to mm
- 3.0 - 6.5
- Thread length mm
- 8.0
- Spanner size mm
- 15
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892364471
- Customs tariff number
- 39269097
Technical Data HSK-PVDF PG 7 natural (CD 3.0-6.5 mm)
PVDF cable gland | |
Temperature range | -35°C to +150°C |
Protection class | IP 68 - 10 bar / IP 69K - within the specific clamping range with additional o-ring |
Details HSK-PVDF PG 7 natural (CD 3.0-6.5 mm)
Cable Structure
- Material: Polyvinylidenfluorid (PVDF) V0 acc. to UL 94
- Clamp: Polyvinylidenfluorid (PVDF)
- Seal: Fluoro rubber (FPM)
Properties
- phosphor-free
- silicone-free
- cadmium-free
- optimum strain relief through clamping lamella
- easy to assemble, time and cost savings
- watertight, dust-tight
- large temperature range
- large clamping areas
Tests
- Test standard EN 62444
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
- For use in the chemical industry, at high temperatures, under long-term UV exposure. The cable gland to meet stringent requirements in technology.