HSK-MS-E M32 x 1.5 (CD 18.0-25.0 mm)
Part no. 97339
Item Details HSK-MS-E M32 x 1.5 (CD 18.0-25.0 mm)
- Part no.
- 97339
- Item description
- HSK-MS-E M32 x 1.5 (CD 18.0-25.0 mm)
- Thread type
- metric
- Cable Ø from / to mm
- 18.0 - 25.0
- Thread length mm
- 8.0
- Spanner size mm
- 40
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892367229
- Customs tariff number
- 85389099
Technical Data HSK-MS-E M32 x 1.5 (CD 18.0-25.0 mm)
Nickel plated brass EMC cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 - 10 bar / IP 69K |
Details HSK-MS-E M32 x 1.5 (CD 18.0-25.0 mm)
Cable Structure
-
- Material: Brass, nickel plated
-
- Clamp: Polyamide (PA) 6
-
- Seal: Nitrile butadiene rubber (NBR)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Installation technology<br />• For sheathed cables.
Downloads HSK-MS-E M32 x 1.5 (CD 18.0-25.0 mm)
Accessories
Products that match this product