HSK M20 x 1.5 grey (CD 10.0-14.0 mm)

HSK M20 x 1.5 grey (CD 10.0-14.0 mm) Part no. 97957
  • UL certification
  • CSA certification
  • product.icon.logo_dnv
  • VDE certification
  • Halogen-free (LS0H)
  • UKCA certification

Item Details

Part no.
97957
Item description
HSK M20 x 1.5 grey (CD 10.0-14.0 mm)
Thread type
metric
Colour
grey (RAL 7035)
Cable Ø from / to mm
10.0 - 14.0
Thread length mm
9.0
Spanner size mm
27
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892362170
Customs tariff number
39269097

Technical Data

PA cable gland
Temperature range -40°C to +100°C
Protection class IP 68 - 10 bar / IP 69K - within the specific clamping range with additional o-ring

Details

Cable Structure

      • Material: Polyamide (PA)
      • Seal: Nitrile butadiene rubber (NBR)

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free
      • optimum strain relief through clamping lamella
      • easy to assemble, time and cost savings
      • watertight, dust-tight
      • large clamping areas

Tests

      • Test standard EN 62444

Notes

      • For the intrinsically safe area, type "i" cable glands in blue, RAL 5012, are used.
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

    • Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible