![HELUWIND® WK POWERLINE ALU 0,6/1 kV](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M707062_1520x1160.jpg)
![HELUWIND® WK POWERLINE ALU 0,6/1 kV](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M707062_1520x1160.jpg)
HELUWIND® WK POWERLINE ALU 0,6/1 kV black 1 x 95 mm²
Part no. 707063
- finely stranded Al wire
- extremely flexible
- low weight
- recyclable
- UV resistant
- oil resistant
- certified connection components available
Item Details HELUWIND® WK POWERLINE ALU 0,6/1 kV black 1 x 95 mm²
- Part no.
- 707063
- Item description
- HELUWIND® WK POWERLINE ALU 0,6/1 kV black 1 x 95 mm²
- AWG (approx.)
- 3/0
- Outer Ø mm (approx.)
- 17.9
- Al-weight kg/km
- 280.0
- Weight kg/km (approx.)
- 480.0
- Aluminium base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892536960
- Customs tariff number
- 85444995
Technical Data HELUWIND® WK POWERLINE ALU 0,6/1 kV black 1 x 95 mm²
Sheathed single core cable in alignment with DIN VDE 0250-813 | |
Temperature range | flexible -20°C to +90°C fixed -40°C to +90°C |
Permissible operating temperature of the conductor | +90°C |
Nominal voltage | AC U0/U 600/1000 V |
Test voltage core/core | 4000 V |
Minimum bending radius | flexible 10x Outer-Ø fixed 4x Outer-Ø |
Details HELUWIND® WK POWERLINE ALU 0,6/1 kV black 1 x 95 mm²
Cable Structure
- Al wire, finely stranded
- Core insulation: Special-PVC
- Core identification: black
- x = without protective conductor
- Outer sheath: Special-PVC
- Sheath colour: black
Properties
- resistant to: oil, UV radiation
- excellent flexibility enables fast laying
- recyclable
Tests
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
- Further details, as well as information regarding custom solutions and suitable connection technology, can be found at wind@helukabel.de
Application
- Extremely flexible aluminium cable for use in many areas of energy and plant engineering. The high flexibility and low dead weight can significantly reduce labour time required for installation in the field. The HELUWIND® WK POWERLINE ALU may only be handled using the certified HELUKABEL® C8 crimping method according to IEC 61238-1 Class A. The appropriate tools for this connection method are available for delivery (may also be rented).