HELUTOP® MS-E PG 9 (CD 4.0-8.0 mm)
Part no. 90771
Item Details HELUTOP® MS-E PG 9 (CD 4.0-8.0 mm)
- Part no.
- 90771
- Item description
- HELUTOP® MS-E PG 9 (CD 4.0-8.0 mm)
- Thread type
- Cable Ø from / to mm
- 4.0 - 8.0
- Thread length mm
- 6.0
- Spanner size mm
- 17
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892351952
- Customs tariff number
- 74122000
Technical Data HELUTOP® MS-E PG 9 (CD 4.0-8.0 mm)
Nickel plated brass EMC cable gland und earthing gland | |
Temperature range | -20°C to +100°C short term -40°C to +150°C |
Protection class | IP 68 - 5 bar |
Details HELUTOP® MS-E PG 9 (CD 4.0-8.0 mm)
Cable Structure
- Material: Brass, nickel plated
- Contact system: Copper-Beryllium
- Clamp: Polyamide (PA) 6
- Seal: Chloroprene rubber (CR)
- O-ring: Nitrile butadiene rubber (NBR)
- with integrated contact system
Properties
- optimum strain relief through clamping lamella
- easy to assemble, time and cost savings
- watertight, dust-tight
- large clamping areas
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
- For safe, quick assembly and contacting.
Downloads HELUTOP® MS-E PG 9 (CD 4.0-8.0 mm)
Accessories
Products that match this product