![HELUTOP® HT-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90760_1520x1160.jpg)
![HELUTOP® HT-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90760_1520x1160.jpg)
HELUTOP® HT-MS PG 29 (CD 18.0-25.0 mm)
Part no. 90756
Item Details HELUTOP® HT-MS PG 29 (CD 18.0-25.0 mm)
- Part no.
- 90756
- Item description
- HELUTOP® HT-MS PG 29 (CD 18.0-25.0 mm)
- Thread type
- Cable Ø from / to mm
- 18.0 - 25.0
- Thread length mm
- 8.0
- Spanner size mm
- 40
- Pieces per Packaging Unit
- 10
- anbruchfähig
- no
- EAN/GTIN
- 4060892351044
- Customs tariff number
- 74122000
Technical Data HELUTOP® HT-MS PG 29 (CD 18.0-25.0 mm)
Nickel plated brass cable gland | |
Temperature range | -20°C to +100°C short term -40°C to +150°C |
Protection class | IP 68 - 5 bar / IP 66 |
Details HELUTOP® HT-MS PG 29 (CD 18.0-25.0 mm)
Cable Structure
-
- Material: Brass, nickel plated
-
- Clamp: Polyamide (PA) 6
-
- Seal: Chloroprene rubber (CR)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads HELUTOP® HT-MS PG 29 (CD 18.0-25.0 mm)
Accessories
Products that match this product