HELUTOP® HT-MFDE M16 x 1.5 (2 x 2.0 mm)
Part no. 905773
Item Details HELUTOP® HT-MFDE M16 x 1.5 (2 x 2.0 mm)
- Part no.
- 905773
- Item description
- HELUTOP® HT-MFDE M16 x 1.5 (2 x 2.0 mm)
- Thread type
- metric
- Insert coulour
- black
- Number holes x cable Ø mm
- 2 x 2.0
- Pieces per Packaging Unit
- 1000
- anbruchfähig
- no
- EAN/GTIN
- 4060892370397
- Customs tariff number
- 40169300
Technical Data HELUTOP® HT-MFDE M16 x 1.5 (2 x 2.0 mm)
NBR multiple sealing insert | |
Temperature range | -20°C to +100°C |
Details HELUTOP® HT-MFDE M16 x 1.5 (2 x 2.0 mm)
Cable Structure
-
- Material: Nitrile butadiene rubber (NBR)
Notes
-
- Inserts for size M16x1,5 are suitable for cable glands M16x1,5 with clamping range 5-10mm.
-
- Legend:
- D - Outer diameter
- d - Inner diameter
- H - Height
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For populating the HELUTOP® HT gland bodies made by polyamide or by brass.
Downloads HELUTOP® HT-MFDE M16 x 1.5 (2 x 2.0 mm)
Accessories
Products that match this product