HELUTOP® HT-BS M50 x 1.5 grey (RAL 7035)
Part no. 94536
Item Details HELUTOP® HT-BS M50 x 1.5 grey (RAL 7035)
- Part no.
- 94536
- Item description
- HELUTOP® HT-BS M50 x 1.5 grey (RAL 7035)
- Thread type
- metric
- Colour
- grey (RAL 7035)
- Cable Ø from / to mm
- 30.0 - 38.0
- Thread length mm
- 18.0
- Spanner size mm
- 60
- Pieces per Packaging Unit
- 10
- anbruchfähig
- no
- EAN/GTIN
- 4060892349553
- Customs tariff number
- 39174000
Technical Data HELUTOP® HT-BS M50 x 1.5 grey (RAL 7035)
PA plastic cable gland | |
Temperature range | -20°C to +100°C short term -30°C to +150°C |
Protection class | IP 68 - 5 bar, 30 min. / IP 66 |
Details HELUTOP® HT-BS M50 x 1.5 grey (RAL 7035)
Cable Structure
- Material: Polyamide (PA) 6
- Seal: Chloroprene rubber (CR)
- Dust protection: Foam rubber
- pre-assembled dust protection
Properties
- phosphor-free
- silicone-free
- cadmium-free
- optimum strain relief through clamping lamella
- easy to assemble, time and cost savings
- watertight, dust-tight
- large clamping areas
Tests
- Test standard EN 62444
Notes
- The informaion of the protection classification applies only by use as cable gland, not as dust cap.
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
Downloads HELUTOP® HT-BS M50 x 1.5 grey (RAL 7035)
Accessories
Products that match this product