![HELUTHERM® SINGLE CORE UL STYLE 3512](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11023478_PF_1520x1160.jpg)
![HELUTHERM® SINGLE CORE UL STYLE 3512](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11023478_PF_1520x1160.jpg)
HELUTHERM® SINGLE CORE UL STYLE 3512 black 1 x 6 mm²
Part no. 11023484
- temperature-resistant single core
- finely stranded
- tinned wire
Item Details HELUTHERM® SINGLE CORE UL STYLE 3512 black 1 x 6 mm²
- Part no.
- 11023484
- Item description
- HELUTHERM® SINGLE CORE UL STYLE 3512 black 1 x 6 mm²
- Core Colour
- black
- AWG (approx.)
- 10
- Outer Ø mm (approx.)
- 5.5 - 5.9
- Cu-weight kg/km
- 57.6
- Weight kg/km (approx.)
- 79.4
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892537998
- Customs tariff number
- 85444995
Technical Data HELUTHERM® SINGLE CORE UL STYLE 3512 black 1 x 6 mm²
Single core acc. to UL-Std. 758 (AWM) Style 3512, CSA-Std. C22.2 No. 210 - AWM I A/B | |
Temperature range | flexible -40°C to +200°C fixed -40°C to +180°C UL (AWM) -40°C to +200°C |
Nominal voltage | AC U0/U 600/1000 V UL (AWM) AC 600 V |
Test voltage | 3000 V |
Minimum bending radius | flexible 10x Outer-Ø fixed 8x Outer-Ø |
Details HELUTHERM® SINGLE CORE UL STYLE 3512 black 1 x 6 mm²
Cable Structure
-
- Copper wire tinned, finely stranded acc. to ASTM-B 33
-
- Core insulation: silicone
-
- Core identification: see datasheet
Properties
-
- resistant to: ozone, oxygen, alcohols, dilute acids, alkalis, saline solutions, oxidising agents, seawater
-
- halogen-free
-
- high flash point
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1, CSA FT1, CSA FT2
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- for fixed installation, always install in open, ventilated pipe or duct systems; otherwise, a combination of high temperatures above 90°C and the absence of air would affect the mechanical properties of silicone
Application
-
Temperature resistant silicone single core for the internal wiring of enclosed appliances; for use in iron, steel and rolling mills, foundries, cement, glass and ceramic factories as well as in aircraft construction and ship building.