HELUTHERM® 400-MULTI-ES white 5 G 6 mm² Part no. 52055
  • HAR certification
  • product.icon.logo_dnv
  • VDE certification
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification
  • for high temperature applications
  • Stainless steel braiding

Item Details

Part no.
52055
Item description
HELUTHERM® 400-MULTI-ES white 5 G 6 mm²
AWG (approx.)
10
Outer Ø mm (approx.)
15.1 - 16.2
Cu factor per km
288.0
Weight kg/km (approx.)
671.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892155901
Customs tariff number
85444995

Technical Data

Control and connection cable acc. to company specifications
Temperature range fixed -60°C to +400°C
Nominal voltage AC U0/U 300/500 V
Test voltage (spark test) 2000 V
Minimum bending radius flexible 15x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

      • Copper wire nickel plated, finely stranded
      • Core insulation: glass silk braid with heat-resistant impregnation, 2 layers
      • Core identification: see datasheet; identification by coloured helix
      • Cores stranded
      • Outer sheath: glass silk braid with heat-resistant impregnation
      • Sheath colour: white
      • Stainless steel braiding, approx. coverage 80%

Properties

      • halogen-free
      • asbestos-free
      • cadmium-free

Tests

      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • At temperatures above 200°C during the first commissioning, the impregnating varnish may degrade and leave only pure glass fibers remaining as insulation. This can be observed as evaporation.

Application

      • For applications with extremely high connection and ambient temperatures, e.g. in metallurgical, steel and rolling mills, foundries, glass and ceramics factories, furnace and power plant construction, thermoplastic forming; use only in dry environments.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible