HELUSPREADER YSLTÖ-J black 36 G 3,3 mm² Part no. 40164
  • EAC certification
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
40164
Item description
HELUSPREADER YSLTÖ-J black 36 G 3,3 mm²
Outer Ø mm (approx.)
42.4 - 45.5
Cu-weight kg/km
1140.0
Weight kg/km (approx.)
3200.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892171499
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible