![HELUPOWER® 1100-RZ1-K LS0H GREEN](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11008092_PF_1520x1160.jpg)
![HELUPOWER® 1100-RZ1-K LS0H GREEN](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11008092_PF_1520x1160.jpg)
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 G 1.5 mm²
Part no. 11008095
- flexible
- direct burial
- low smoke development
- flame-retardant
Item Details HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 G 1.5 mm²
- Part no.
- 11008095
- Item description
- HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 G 1.5 mm²
- AWG (approx.)
- 16
- Outer Ø mm (approx.)
- 10.2 - 11.6
- Cu-weight kg/km
- 57.6
- Weight kg/km (approx.)
- 142.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892052798
- Customs tariff number
- 85444995
Technical Data HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 G 1.5 mm²
Connection cable acc. to UNE 21123-4 | |
Temperature range | flexible 0°C to +90°C fixed -15°C to +90°C |
Permissible operating temperature of the conductor | +90°C |
Short circuit temperature at the conductor | +250°C (Short circuit duration max. 5 s) |
Nominal voltage | AC U0/U 600/1000 V |
Max. permissible operating voltage | alternating current (AC) conductor/earth 700 V three-phase alternating current (AC) conductor/conductor 1200 V direct current (DC) conductor/earth 900 V direct current (DC) conductor/conductor 1800 V |
Test voltage core/core | 3500 V |
Minimum bending radius | <25 mm: 4x Outer-ø 25-50 mm: 5x Outer-ø >50 mm: 6x Outer-ø |
Details HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 G 1.5 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: XLPE acc. to UNE-HD 603-1 (compound type DIX 3)
-
- Core identification acc. to DIN VDE 0293-308,
- 1 core(s): black
- 2 - 5 core(s): colour coded
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE,
- x = without protective conductor
-
- Cores stranded with optimal lay lengths
-
- Outer sheath: Polyolefin acc. to UNE 21123-4 (compound type DMZ-E)
-
- Sheath colour: green
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation
-
- for outdoor use
-
- direct burial
-
- halogen-free
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
-
- reduced fire propagation, reduced release of corrosive and toxic gases
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24 (Cat. C)
-
- smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
-
- UV-resistant acc. to UNE 211605
-
- CPR-class: C<sub>ca</sub> s1b d1 a1
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- Suitable for fixed power supply installations in public and commercial buildings or in power distribution networks where a high degree of safety is required. Suitable for indoor and outdoor use, for laying in tubes and pipes and suitable for direct burial.