HELUKAT® 100S CAT.5e 30 V 4C SF/UTP PUR CHAIN green 2 x 2 x AWG 26 /19 Part no. 82838
  • UL certification
  • CSA certification
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Suitable for drag chains
  • Length marking in metres
  • UKCA certification
  • for applications up to 100 Megabit
  • compact, star-quad configuration
  • for use in drag chains in continuous motion

Item Details

Part no.
82838
Item description
HELUKAT® 100S CAT.5e 30 V 4C SF/UTP PUR CHAIN green 2 x 2 x AWG 26 /19
Cross-sec. mm² (approx.)
0.15
Conductor Ø mm (approx.)
0.5
Core Ø mm (approx.)
1.0
Outer Ø mm (approx.)
4.8
Cu-weight kg/km
17.0
Weight kg/km (approx.)
30.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314148
Customs tariff number
85444995

Technical Data

Industrial Ethernet cable / Cat. 5e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-6, DIN EN 50288-2-2, UL-Std. 758 (AWM) Style 20963
Temperature range flexible -30°C to +60°C
fixed installation -40°C to +80°C
UL (AWM) to +80°C
Peak operating voltage 125 V (not for high power current installation purposes)
Test voltage core/core 500 V
Conductor resistance at 20°C max. 140.0 Ohm/km
Loop resistance at 20°C max. 280.0 Ohm/km
Insulation resistance min. 5.0 GOhm x km
Mutual capacitance core/core at 800 Hz, approx. 50 pF/m
Rel. Velocity of Propagation approx. 67%
Characteristic impedance at 1 to 100 MHz, 100 Ohm ± 15 Ohm
Caloric load approx. 0.37 MJ/m
Minimum bending radius flexible 15x Outer-Ø
fixed installation 7x Outer-Ø

Details

Cable Structure

  • Copper wire bare, AWG sizes
  • Core insulation: Polyolefin
  • Core identification: blue, orange, white-blue, white-orange
  • Cores twisted into a star quad with optimal lay lengths
  • Fleece wrapping
  • 1. Screen: plastic-coated aluminium foil (St)
  • 2. Screen: braided screen of tinned copper wires
  • Outer sheath: PUR
  • Sheath colour: green
  • Length marking: in metres

Properties

  • resistant to: oil, UV radiation, hydrolysis, microbes, coolants, greases
  • abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
  • suitable for use in drag chains
  • halogen-free
  • flame-retardant

Tests

  • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • certifications and approvals:
  • EAC

Notes

  • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
  • UL Voltage Rating: 30 V

Application

  • HELUKAT 100S CAT.5e 30 V 4C SF/UTP PUR CHAIN is designed in use in cable carriers and the recurring loads cause by moving machine components. Thanks to the PU sheath, it also offers excellent resistance to common mineral oils, greases and cooling lubricants.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible