HELUKABEL® SINGLE CORE UL Style 1569 green-yellow 1 G 26 AWG
Part no. 66013
- PVC single core
- tinned wire
- 300 V
- 105°C
Item Details HELUKABEL® SINGLE CORE UL Style 1569 green-yellow 1 G 26 AWG
- Part no.
- 66013
- Item description
- HELUKABEL® SINGLE CORE UL Style 1569 green-yellow 1 G 26 AWG
- Core Colour
- green-yellow
- $ca_Nennquerschnitt_mm_
- 0.13
- Outer Ø mm (approx.)
- 1.4
- Cu-weight kg/km
- 1.6
- Weight kg/km (approx.)
- 3.2
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 305
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892209987
- Customs tariff number
- 85444995
Technical Data HELUKABEL® SINGLE CORE UL Style 1569 green-yellow 1 G 26 AWG
PVC single core acc. to UL-Std. 758 (AWM) Style 1569, CSA-Std. C22.2 No. 210 - AWM I A/B | |
Temperature range | flexible -5°C to +105°C fixed -30°C to +105°C CSA (AWM) to +90°C |
Nominal voltage | UL (AWM) AC 300 V |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details HELUKABEL® SINGLE CORE UL Style 1569 green-yellow 1 G 26 AWG
Cable Structure
-
- Copper wire tinned, AWG sizes
-
- Core insulation: PVC
-
- Core identification: see datasheet
Properties
-
- largely resistant to: oil, solvents, acids, alkalis
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to UL-VW-1, CSA FT1
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
Application
-
For internal wiring of switch cabinets, electrical and electronic devices.