HELUFLON®-FEP-6Y silver-plated transparent 1 x 1,5 mm² Part no. 20316

Item Details

Part no.
20316
Item description
HELUFLON®-FEP-6Y silver-plated transparent 1 x 1,5 mm²
Outer Ø mm (approx.)
2.2
Cu-weight kg/km
14.4
Weight kg/km (approx.)
17.9
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892236419
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible