![HELUDATA® 2092 PE/PVC-TP 300 GREY](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11000611_PF_1520x1160.jpg)
![HELUDATA® 2092 PE/PVC-TP 300 GREY](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11000611_PF_1520x1160.jpg)
HELUDATA® 2092 PE/PVC-TP 300 GREY 2 x 18 AWG
Part no. 11000612
- PVC data cable
- UL Style 2092
- 300 V
- 60°C
- with drain wire
Item Details HELUDATA® 2092 PE/PVC-TP 300 GREY 2 x 18 AWG
- Part no.
- 11000612
- Item description
- HELUDATA® 2092 PE/PVC-TP 300 GREY 2 x 18 AWG
- Outer Ø mm (approx.)
- 5.4 - 6.0
- Cu-weight kg/km
- 20.7
- Weight kg/km (approx.)
- 45.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 305
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892518164
- Customs tariff number
- 85444995
Technical Data HELUDATA® 2092 PE/PVC-TP 300 GREY 2 x 18 AWG
PVC data cable acc. to UL-Std. 758 (AWM) Style 2092 | |
Temperature range | fixed -30°C to +60°C |
Peak operating voltage | 300 V (not for high power current installation purposes) |
Test voltage core/core | 1000 V |
Minimum bending radius | fixed 15x Outer-Ø |
Details HELUDATA® 2092 PE/PVC-TP 300 GREY 2 x 18 AWG
Cable Structure
-
- Copper wire tinned, stranded, AWG sizes
-
- Core insulation: PE
-
- Core identification: black, natural
-
- x = without protective conductor
-
- Cores stranded with optimal lay lengths
-
- Screen: plastic-coated aluminium foil (St)
-
- Drain wire, tinned copper
-
- Outer sheath: PVC
-
- Sheath colour: grey (RAL 7032)
-
- Length marking: in metres
Properties
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
-
- low capacitance
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1
Application
-
- UL-approved data cable for applications in industrial automation and process control; for fixed installation in dry or damp environments.