HELUcond PE-F NW37 mod. Polyethylene black

HELUcond PE-F NW37 mod. Polyethylene black Part no. 90454

Item Details

Part no.
90454
Item description
HELUcond PE-F NW37 mod. Polyethylene black
Nominal size mm
37
Inner-Ø ca. mm
33.5
Outer-Ø ca. mm
41.5
Bending radius mm
175
PU/m
25
Cut-to-length service available
no
EAN/GTIN
4060892379017
customs tariff number
39173300

Technical Data

Temperature range -40°C up to +70°C
temporary up to +90°C

Details

Cable Structure

      • Mod. Polyethylene

Properties

      • halogen-free
      • resistant to bases

Notes

      • Suitable connection glands: HELUquick

Tests

      • Flammability acc. to UL 94: HB

Application

      • Cable protection tube for weak stress applications. Capacity/100mm NW 17: approx. 200 N
      • Plant and machine construction
      • Automation technology
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible