HELUcond PA6-UL-F NW 12 fine profile black Part no. 920396

Item Details

Part no.
920396
Item description
HELUcond PA6-UL-F NW 12 fine profile black
Colour
black
Nominal size mm
12
Inner-Ø ca. mm
11
Outer-Ø ca. mm
15.8
PU/m
50
Cut-to-length service available
no
EAN/GTIN
4060892379802
customs tariff number
39173300

Technical Data

Temperature range -40°C up to +140°C
temporary up to +160°C

Details

Cable Structure

  • Mod. Polyamide PA 6

Properties

  • halogen-free
  • cadmium-free
  • Resistant to a multitude of
  • Fuels
  • Mineral oils
  • Greases
  • Weak bases
  • Weak acids

Notes

  • Suitable connection glands: HELUquick, HSSV

Tests

  • Flammability acc. to UL 94: V0

Application

  • Heavy-duty cable protection tube for heavy-duty mechanical applications. Capacity/100mm NW 16/17: approx. 750 N
  • Plant and machine construction
  • Robot construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Rail technology
  • Installation technology
  • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible