HELUcond PA6-S NW 7.5 fine grooved black
Part no. 92723
Item Details HELUcond PA6-S NW 7.5 fine grooved black
- Part no.
- 92723
- Item description
- HELUcond PA6-S NW 7.5 fine grooved black
- Colour
- black
- Nominal size mm
- 7.5
- Inner-Ø ca. mm
- 6.6
- Outer-Ø ca. mm
- 10
- Bending radius static
- 24
- PU/m
- 50
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892379451
- customs tariff number
- 39173200
Technical Data HELUcond PA6-S NW 7.5 fine grooved black
Temperature range | -40°C up to +120°C temporary up to +150°C |
Details HELUcond PA6-S NW 7.5 fine grooved black
Cable Structure
-
- Mod. Polyamide PA 6
Properties
-
- halogen-free
-
- cadmium-free
- Resistant to a multitude of
-
- Fuels
-
- Mineral oils
-
- Greases
-
- Weak bases
-
- Weak acids
Notes
-
- Suitable connection glands: HELUquick, HSSV
Tests
-
- Flammability acc. to UL 94: V2
Application
-
• Cable protection tube for medium to heavy-duty applications. Capacity/100mm NW 17: approx. 350 N<br /><br />• Plant and machine construction<br />• Robot construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Rail technology<br />• Installation technology<br />• Control cabinet construction
Downloads HELUcond PA6-S NW 7.5 fine grooved black
Accessories
Products that match this product