HELUcond PA6-L NW 37 fine grooved grey
Part no. 99617
Item Details HELUcond PA6-L NW 37 fine grooved grey
- Part no.
- 99617
- Item description
- HELUcond PA6-L NW 37 fine grooved grey
- Colour
- grey
- Nominal size mm
- 37
- Inner-Ø ca. mm
- 34
- Outer-Ø ca. mm
- 41.8
- PU/m
- 25
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892379185
- customs tariff number
- 39173300
Technical Data HELUcond PA6-L NW 37 fine grooved grey
Temperature range | -40°C up to +120°C temporary up to +150°C |
Details HELUcond PA6-L NW 37 fine grooved grey
Cable Structure
- Mod. Polyamide PA 6
Properties
- halogen-free
- phosphor-free
- Resistant to a multitude of
- Fuels
- Mineral oils
- Greases
- Weak bases
- Weak acids
Notes
- Suitable connection glands: HELUquick, HSSV
Tests
- Flammability acc. to UL 94: V2
Application
- Cable protection tube for weak to medium stress applications. Capacity/100mm NW 17: approx. 250 N
- Plant and machine construction
- Automation technology
- Vehicle construction and shipbuilding
- Installation technology
- Control cabinet construction
Downloads HELUcond PA6-L NW 37 fine grooved grey
Accessories
Products that match this product