HELUCOM®pact A/I-DQ(ZN)BH black 24 G50/125 OM4
Part no. 804706
Item Details HELUCOM®pact A/I-DQ(ZN)BH black 24 G50/125 OM4
- Part no.
- 804706
- Item description
- HELUCOM®pact A/I-DQ(ZN)BH black 24 G50/125 OM4
- No. of fibres
- 24
- Fibre Type
- Multimode G50/125
- Fibre Category
- OM4
- No. of fibres per core
- 24
- Outer Ø mm (approx.)
- 8.5
- Weight kg/km (approx.)
- 75.0
- Metres per Packaging Unit
- 4000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892309243
- Customs tariff number
- 85447000
Technical Data HELUCOM®pact A/I-DQ(ZN)BH black 24 G50/125 OM4
Temperature range | Laying, min.: -5°C Laying, max.: +50°C Operating, min.: -20°C Operating, max.: +60°C |
Details HELUCOM®pact A/I-DQ(ZN)BH black 24 G50/125 OM4
Cable Structure
-
- Core type: Loose tube
-
- Strain relief elements: Glass yarns
-
- Type of armouring: Glass yarns
-
- Outer sheath material: FRNC
-
- Outer sheath colour: Black
Properties
-
- UV-resistant
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Halogen-free acc. to IEC 60754-2
-
- Flame-resistance acc. to IEC 60332-1-2
-
- Smoke density acc. to IEC 61034
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
Application
-
These HELUCOM® pact fibre-optic cables have a small but robust construction. They are suitable for indoor and outdoor cabling of buildings and facilities when space is an important argument. They are used in particular if the installation is to be done in one piece from the inside to the outside without additional use of couplings. With their black UV-resistant outer sheath and the non-metallic rodent protection, they are perfectly suited for outdoor use. The halogen-free outer sheath makes installation inhouse possible without any problems.