HELUCOM® I-VH yellow 2X1 E9/125 Part no. 80785

Item Details

Part no.
80785
Item description
HELUCOM® I-VH yellow 2X1 E9/125
No. of fibres
2
Fibre Type
Single-Mode E9/125
Fibre Category
ITU-T G.657
No. of fibres per core
1
Outer Ø mm (approx.)
0.01
Weight kg/km (approx.)
8.0
Metres per Packaging Unit
1000
Individual quantities available
yes
EAN / GTIN
4060892308161
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: 0°C
Laying, max.: +50°C
Operating, min.: 0°C
Operating, max.: +60°C

Details

Cable Structure

      • Core type: Composite buffered
      • Strain relief elements: Aramide
      • Outer sheath material: FRNC
      • Outer sheath colour: Yellow

Tests

      • Corrosiveness acc. to EN 50267-2-3
      • Halogen-free acc. to IEC 60754-2
      • Flame-resistance acc. to IEC 60332-1-2
      • Smoke density acc. to IEC 61034

Application

      • These HELUCOM® one-fibre and two-fibre (duplex) cables are used for fixed indoor installation, such as in cable ducts. These cables are also used as ready-made cables (pigtails) that are spliced to fixed cables or as connection cables (jumper cable) as well as for switch frames. The small diameter and the high flexibility make these cables ideal for the application in switch frames as well as for the connection of terminals.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible