HELUCOM® I-D(ZN)H yellow 12 G50/125 Part no. 80045

Item Details

Part no.
80045
Item description
HELUCOM® I-D(ZN)H yellow 12 G50/125
No. of fibres
12
Fibre Type
Multimode G50/125
Fibre Category
OM2
No. of fibres per core
12
Outer Ø mm (approx.)
8
Weight kg/km (approx.)
65.0
Metres per Packaging Unit
4000
Individual quantities available
yes
EAN / GTIN
4060892308307
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -5°C
Laying, max.: +50°C
Operating, min.: -20°C
Operating, max.: +60°C

Details

Cable Structure

      • Core type: Loose tube
      • Strain relief elements: Aramide
      • Outer sheath material: FRNC
      • Outer sheath colour: Yellow

Tests

      • Corrosiveness acc. to EN 50267-2-3
      • Halogen-free acc. to IEC 60754-2
      • Flame-resistance acc. to IEC 60332-1-2
      • Smoke density acc. to IEC 61034

Application

    These HELUCOM® fibre-optic cables are available either as central bundle core cable or as stranded versions. They are suitable for indoor cabling of buildings and facilities. The halogen-free version is especially suitable for the application in skyscrapers, hospitals and stores as well as in facilities with high concentration of capital goods, such as power plants, computing centers, and at locations with high security requirements, such as underground and control stations.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible