HELUCOM® FS120 A/I-DQ(ZN)(SR)H orange 8E9/125 G652d Part no. 11017451

Item Details

Part no.
11017451
Item description
HELUCOM® FS120 A/I-DQ(ZN)(SR)H orange 8E9/125 G652d
No. of fibres
8
Fibre Type
Single-Mode E9/125
Fibre Category
ITU-T G.652d
No. of fibres per core
8
Outer Ø mm (approx.)
12.7
Weight kg/km (approx.)
351.0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892536496
Customs tariff number
85447000

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Application

  • With the HELUCOM® FS120 series, we have succeeded in guaranteeing functional integrity in accordance with IEC 60331-25 for 120 minutes (flame temperature up to 750°C) by using a special design and particularly high-quality materials. In combination with suitable installation systems, important means of communication are available in the event of fire in areas such as road and rail tunnels or in commercial buildings within a defined period of time.

Cable Structure

  • Sheath colour: orange

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible