HELUCOM® A-DSQ(ZN)B2Y black 4 G50+Cu 4x1,5mm² Part no. 82786

Item Details

Part no.
82786
Item description
HELUCOM® A-DSQ(ZN)B2Y black 4 G50+Cu 4x1,5mm²
No. of fibres
4
Fibre Type
Multimode G50/125
Fibre Category
OM2
No. of fibres per core
4
Outer Ø mm (approx.)
15
Weight kg/km (approx.)
250.0
Metres per Packaging Unit
4000
Individual quantities available
yes
EAN / GTIN
4060892312618
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -10°C
Laying, max.: +60°C
Operating, min.: -25°C
Operating, max.: +60°C

Details

Cable Structure

      • Core type: Loose tube
      • GRP support element
      • Number of fibres per core: 4
      • Strain relief elements: Glass yarns
      • Type of armouring: Glass yarns
      • Outer sheath material: PE
      • Outer sheath colour: Black

Properties

      • UV-resistant

Tests

      • Corrosiveness acc. to EN 50267-2-3
      • Longitudinally water-tight acc. to IEC 60794-1-2-F5

Application

      • These HELUCOM® fibre-optic cables are designed especially for use in fibre-optical temperature measurements, such as monitoring of dams. The extreme mechanical requirements in these areas are fulfilled by the specially designed cable construction. These lines are hybrid glass fibre lines with copper cores and a special PE outer sheath.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible