HELUCOM® A-DF(ZN)2Y4Y black 3x12 G62,5/125 Part no. 80935

Item Details

Part no.
80935
Item description
HELUCOM® A-DF(ZN)2Y4Y black 3x12 G62,5/125
No. of fibres
36
Fibre Type
Multimode G62,5/125
Fibre Category
OM1
No. of fibres per core
12
Outer Ø mm (approx.)
16
Weight kg/km (approx.)
90.0
Metres per Packaging Unit
4000
Individual quantities available
yes
EAN / GTIN
4060892312229
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -5°C
Laying, max.: +50°C
Operating, min.: -20°C
Operating, max.: +60°C

Details

Cable Structure

      • Core type: Loose tube
      • GRP support element
      • Strain relief elements: Aramide
      • Inner sheath material: PE
      • Type of armouring: PA sheath
      • Outer sheath material: PA
      • Outer sheath colour: Black

Properties

      • Cable, laterally water-tight
      • UV-resistant

Tests

      • Corrosiveness acc. to EN 50267-2-3
      • Halogen-free acc. to IEC 60754-2
      • Longitudinally water-tight acc. to IEC 60794-1-2-F5

Application

    These HELUCOM® fibre-optic cables are characterized by a stranded construction with jelly filling. They are made waterproof in longitudinal direction by filling a jelly mass into the stranding cavities. Non-metallic tension elements and a second outer sheath made of polyamide (PA) ensure above average strain relief and rodent protection. This construction is particularly used in the area of telecommunication and long distance, but also in regular channels and tubes where rodent infestation is possible.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible