HELUCOM® A-DF(ZN)2Y black 8 G62,5/125 Part no. 80036

Item Details

Part no.
80036
Item description
HELUCOM® A-DF(ZN)2Y black 8 G62,5/125
No. of fibres
8
Fibre Type
Multimode G62,5/125
Fibre Category
OM1
No. of fibres per core
8
Outer Ø mm (approx.)
13.5
Weight kg/km (approx.)
85.0
Metres per Packaging Unit
4000
Individual quantities available
yes
EAN / GTIN
4060892311499
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -5°C
Laying, max.: +50°C
Operating, min.: -20°C
Operating, max.: +60°C

Details

Cable Structure

      • Core type: Loose tube
      • GRP support element
      • Strain relief elements: Aramide
      • Outer sheath material: PE
      • Outer sheath colour: Black

Properties

      • UV-resistant

Tests

      • Corrosiveness acc. to EN 50267-2-3
      • Halogen-free acc. to IEC 60754-2
      • Longitudinally water-tight acc. to IEC 60794-1-2-F5

Application

      • These HELUCOM® fibre-optic cables are characterized by a stranded construction with jelly filling. They are made waterproof in longitudinal direction by filling a jelly mass into the stranding cavities. Non-metallic tension elements ensure above average strain relief. This construction is particularly used in the area of telecommunication and long distance, but also in regular channels and tubes.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible