![HELUCHAIN® PROFInet 24V POWER PVC / HELUCHAIN® PROFInet 24V POWER + FE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11008504_PF_1520x1160.jpg)
![HELUCHAIN® PROFInet 24V POWER PVC / HELUCHAIN® PROFInet 24V POWER + FE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11008504_PF_1520x1160.jpg)
HELUCHAIN® PROFInet 24V POWER PVC black 4 x 0,75 mm²
Part no. 11008504
Item Details HELUCHAIN® PROFInet 24V POWER PVC black 4 x 0,75 mm²
- Part no.
- 11008504
- Item description
- HELUCHAIN® PROFInet 24V POWER PVC black 4 x 0,75 mm²
- Outer Ø mm (approx.)
- 6.4
- Cu-weight kg/km
- 28.8
- Weight kg/km (approx.)
- 66.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892536311
- Customs tariff number
- 85444993
Technical Data HELUCHAIN® PROFInet 24V POWER PVC black 4 x 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |
Details HELUCHAIN® PROFInet 24V POWER PVC black 4 x 0,75 mm²
Cable Structure
-
- Sheath colour: black