H07RN8-F black 5 G 16 mm² Part no. 37352
  • HAR certification
  • EAC certification
  • VDE certification
  • UKCA certification

Item Details

Part no.
37352
Item description
H07RN8-F black 5 G 16 mm²
Outer Ø mm (approx.)
26.4 - 33.3
Cu-weight kg/km
768.0
Weight kg/km (approx.)
1550.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892165337
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible