05V-K red-weiß 1 x 0,75 mm² Spool
Part no. 29749
Item Details 05V-K red-weiß 1 x 0,75 mm² Spool
- Part no.
- 29749
- Item description
- 05V-K red-weiß 1 x 0,75 mm² Spool
- Outer Ø mm (approx.)
- 2.2 - 2.7
- Core Colour
- red-white
- Weight kg/km (approx.)
- 12.0
- Cu factor per km
- 7.2
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 1000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892185984
- Customs tariff number
- 85444995
Technical Data 05V-K red-weiß 1 x 0,75 mm² Spool
All technical data can be found in the data sheet in the Downloads section |