H05V-K green-yellow 1 G 1 mm² Spool
Part no. 26623
Item Details H05V-K green-yellow 1 G 1 mm² Spool
- Part no.
- 26623
- Item description
- H05V-K green-yellow 1 G 1 mm² Spool
- Outer Ø mm (approx.)
- 2.4 - 2.8
- Core Colour
- green-yellow
- Weight kg/km (approx.)
- 14.6
- Cu factor per km
- 9.6
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 250, 1000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892176388
- Customs tariff number
- 85444995
Technical Data H05V-K green-yellow 1 G 1 mm² Spool
All technical data can be found in the data sheet in the Downloads section |