H05BQ-F orange 2 x 1 mm² Part no. 22054
  • HAR certification
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • UKCA certification
  • robust
  • flexible in cold temperatures

Item Details

Part no.
22054
Item description
H05BQ-F orange 2 x 1 mm²
AWG (approx.)
18
Outer Ø mm (approx.)
6.1 - 8.0
Cu-weight kg/km
19.2
Weight kg/km (approx.)
59.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892064197
Customs tariff number
85444995
Alternative cable designation
NGMH11YÖ

Technical Data

PUR connection cable acc. to DIN VDE 0285-525-2-21 / DIN EN 50525-2-21
Temperature range flexible -40°C to +80°C
fixed -50°C to +90°C
Permissible operating temperature of the conductor +90°C
Nominal voltage AC U0/U 300/500 V
Test voltage core/core 2000 V
Minimum bending radius flexible 5x Outer-Ø
fixed 3x Outer-Ø

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: rubber acc. to DIN VDE 0207-363-1 / DIN EN 50363-1 (compound type EI6)
      • Core identification acc. to DIN VDE 0293-308, colour coded
      • Protective conductor: starting with 3 cores,
      • G = with protective conductor GN-YE,
      • x = without protective conductor
      • Cores stranded with optimal lay lengths
      • Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
      • Sheath colour: orange

Properties

      • resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
      • highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant
      • for outdoor use
      • flexible in cold temperatures
      • halogen-free
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
      • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
      • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
      • UV-resistant acc. to DIN EN ISO 4892-2
      • weather-resistant acc. to DIN EN ISO 4892-2
      • certifications and approvals:
      • HAR
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • Robust, flexible cable for use in dry, damp and wet rooms as well as outdoors. In households and offices for connecting devices where the cable is subject to light mechanical stress, e.g. soldering irons, portable household appliances and hand-held inspection lights.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible