![H01N2-E](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M31032_PF_1520x1160.jpg)
![H01N2-E](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M31032_PF_1520x1160.jpg)
H01N2-E black 1 x 95 mm²
Part no. 31038
- Arc welding cable
- 100 V
- extra finely stranded wire with high flexibility
Item Details H01N2-E black 1 x 95 mm²
- Part no.
- 31038
- Item description
- H01N2-E black 1 x 95 mm²
- AWG (approx.)
- 3/0
- Outer Ø mm (approx.)
- 15.6 - 19.5
- Cu-weight kg/km
- 912.0
- Weight kg/km (approx.)
- 1012.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 50, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892258732
- Customs tariff number
- 85444995
Technical Data H01N2-E black 1 x 95 mm²
Arc welding cable acc. to DIN VDE 0285-525-2-81 / DIN EN 50525-2-81 | |
Temperature range | flexible -20°C to +85°C fixed -35°C to +85°C |
Permissible operating temperature of the conductor | +85°C |
Nominal voltage | AC U0/U 100/100 V |
Test voltage | 1000 V |
Minimum bending radius | flexible 10x Outer-Ø |
Details H01N2-E black 1 x 95 mm²
Cable Structure
-
- Copper wire bare, extra finely stranded
-
- Wire structure: see datasheet
-
- Separation layer over the conductor
-
- Cladding: cross-linked elastomer (rubber compound EM5) acc. to DIN VDE 0207-363-2-2 / DIN EN 50363-2-2
-
- Colour: black
Properties
-
- resistant to: oil, ozone, oxygen, petrol, welding light, inert gas
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
-
- certifications and approvals:
- HAR
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
The cable is intended for connections between the welding energy source and the electrode holder and the workpiece. Suitable for use in dry and damp rooms; temporary use outdoors. For use in automotive and shipbuilding industry, in transport, conveyor and assembly line systems, machine tools and automatic welding machines.