H01N2-D black 1 x 25 mm² Part no. 31003
  • HAR certification
  • EAC certification
  • UKCA certification
  • Arc welding cable
  • 100 V
  • extra finely stranded wire with regular flexibility

Item Details

Part no.
31003
Item description
H01N2-D black 1 x 25 mm²
AWG (approx.)
4
Outer Ø mm (approx.)
10.1 - 12.7
Cu-weight kg/km
240.0
Weight kg/km (approx.)
302.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892258565
Customs tariff number
85444995

Technical Data

Arc welding cable acc. to DIN VDE 0285-525-2-81 / DIN EN 50525-2-81
Temperature range flexible -20°C to +85°C
fixed -35°C to +85°C
Permissible operating temperature of the conductor +85°C
Nominal voltage AC U0/U 100/100 V
Test voltage 1000 V
Minimum bending radius flexible 12x Outer-Ø

Details

Cable Structure

      • Copper wire bare, extra finely stranded
      • Wire structure: see datasheet
      • Separation layer over the conductor
      • Cladding: cross-linked elastomer (rubber compound EM5) acc. to DIN VDE 0207-363-2-2 / DIN EN 50363-2-2
      • Colour: black

Properties

      • resistant to: oil, ozone, oxygen, petrol, welding light, inert gas
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
      • certifications and approvals:
      • HAR
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

    The cable is intended for connections between the welding energy source and the electrode holder and the workpiece. Suitable for use in dry and damp rooms; temporary use outdoors. For use in automotive and shipbuilding industry, in transport, conveyor and assembly line systems, machine tools and automatic welding machines.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible