FMGSGO black 16 x 0,75 mm² Part no. 59383
  • Halogen-free (LS0H)
  • Suitable for offshore use

Item Details

Part no.
59383
Item description
FMGSGO black 16 x 0,75 mm²
Outer Ø mm (approx.)
11.9 - 13.4
Cu-weight kg/km
225.0
Weight kg/km (approx.)
295.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892279812
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible