EW-PA grey M25 x 1.50 / M32 x 1.50
Part no. 98587
Item Details EW-PA grey M25 x 1.50 / M32 x 1.50
- Part no.
- 98587
- Item description
- EW-PA grey M25 x 1.50 / M32 x 1.50
- Colour
- grey (RAL 7035)
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892372667
- Customs tariff number
- 39269097
Technical Data EW-PA grey M25 x 1.50 / M32 x 1.50
PA extender | |
Temperature range | -40°C to +100°C |
Details EW-PA grey M25 x 1.50 / M32 x 1.50
Cable Structure
- Material: Polyamide (PA)
Properties
- halogen-free
- phosphor-free
- silicone-free
- cadmium-free
Notes
- Black on request.
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Downloads EW-PA grey M25 x 1.50 / M32 x 1.50
Accessories
Products that match this product