EW-PA grey M20 x 1.50 / M25 x 1.50 Part no. 95099
  • Halogen-free (LS0H)

Item Details

Part no.
95099
Item description
EW-PA grey M20 x 1.50 / M25 x 1.50
Colour
grey (RAL 7035)
Pieces per Packaging Unit
100
anbruchfähig
no
EAN/GTIN
4060892372636
Customs tariff number
39269097

Technical Data

PA extender
Temperature range -40°C to +100°C

Details

Cable Structure

  • Material: Polyamide (PA)

Properties

  • halogen-free
  • phosphor-free
  • silicone-free
  • cadmium-free

Notes

  • Black on request.
  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • SI - Size of the internal thread

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible