PVC-interior socket EEK 56mm Part no. 96347
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification

Item Details

Part no.
96347
Item description
PVC-interior socket EEK 56mm
Suitable for tube outer Ø mm
56.0
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892383380
Customs tariff number
39174000

Technical Data

PVC-interior socket
Temperature range -10°C to +100°C

Details

Cable Structure

      • Material: Polyvinyl chloride (PVC)

Application

      • Interior sockets EEK made by PVC for plastic conduits type Airflex-K, PT-S and S-PU.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible