Self-adhesive cable marker E WM 0-9 40
Part no. 91148
Item Details Self-adhesive cable marker E WM 0-9 40
- Part no.
- 91148
- Item description
- Self-adhesive cable marker E WM 0-9 40
- Type
- E WM 0-9
- Book content
- 40
- Marker
- 0,-,9
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892413100
- Customs tariff number
- 39199080
Technical Data Self-adhesive cable marker E WM 0-9 40
Self-adhesive cable marker |
Details Self-adhesive cable marker E WM 0-9 40
Cable Structure
-
- Material: Fibre tape
-
- Covering: Box
Properties
-
- resistant to: Moisture, oil
-
- permanently self-adhesive
Application
-
- Self-adhesive cable marker in practical pocket book size.
- 10 side marker on siliconised carrier cards.
- Installation applications, for repair and maintenance.
- Book dimension: 15 x 8 cm
- Marker: 5 x 31 mm
- Perforated individual characters, 5 x 5 mm