Compensating Cables AP 11-4 Lr orange 4 x 1,5 mm² Part no. 48476

Item Details

Part no.
48476
Item description
Compensating Cables AP 11-4 Lr orange 4 x 1,5 mm²
Outer Ø mm (approx.)
7.8
Weight kg/km (approx.)
11.8
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892258015
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: orange

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible