Cables for Industrial and Machinery Sectors

In the industrial and machinery sector, cables and wires are primarily used for power supply, control and data transmission. As a key component of countless industrial applications, they are a basic requirement for automated production. Depending on the application, they must meet a wide range of requirements, such as robustness, oil resistance and continuous motion.

537 hits found
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
LifY
  • EAC certification
  • UKCA certification
169 item(s) found
H05Z-K
  • HAR certification
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification
91 item(s) found
JZ-600-Y-CY / OZ-600-Y-CY
  • EAC certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification
PVC control and connection cable, 0.6/1 kV, number coded, screened
82 item(s) found
Y-CY-JZ / Y-CY-OZ
  • VDE certification
  • EAC certification
  • Length marking in metres
  • UKCA certification
PVC control and connection cable, 300/500 V, number coded, screened
149 item(s) found
H05VV-F / 05VV-F
  • HAR certification
  • VDE certification
  • EAC certification
  • Length marking in metres
  • UKCA certification
122 item(s) found
JZ-500 HMH-C / OZ-500 HMH-C
  • EAC certification
  • IPA clean room certification
  • Halogen-free (LS0H)
  • Length marking in metres
  • UKCA certification
Steuer- und Anschlussleitung, 300/500 V, zifferncodiert, geschirmt
84 item(s) found
PURö-JZ / PURö-OZ
  • EAC certification
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
PUR control and connection cable, 300/500 V, number coded, unscreened
91 item(s) found
H05VV5-F
  • HAR certification
  • EAC certification
  • Length marking in metres
  • UKCA certification
PVC control cable, 300/500 V, number coded, unscreened
86 item(s) found
JZ-500-PUR / OZ-500-PUR
  • EAC certification
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
PUR control and connection cable, 300/500 V, number coded, unscreened
75 item(s) found
TOPGEBER 512 PUR
  • UL certification
  • CSA certification
  • EAC certification
  • DESINA-compliant product
  • Halogen-free (LS0H)
  • Suitable for drag chains
  • UKCA certification
35 item(s) found
JB-750 / OB-750
  • EAC certification
  • IPA clean room certification
  • Length marking in metres
  • UKCA certification
PVC control and connection cable, 450/750 V, colour coded, unscreened
45 item(s) found
JZ-500-BLACK / OZ-500-BLACK
  • VDE certification
  • EAC certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification
PVC control and connection cable, 300/500 V, number coded, unscreened
76 item(s) found
OZ-BL-CY
  • VDE certification
  • EAC certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification
PVC control cable, 300/500 V, number coded, screened
39 item(s) found
H07BQ-F / 07BQ-F
  • HAR certification
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • UKCA certification
PUR-Steuer- und Anschlussleitung, 450/750 V, farbcodiert | zifferncodiert, ungeschirmt
73 item(s) found
MEGAFLEX® 500
  • UL certification
  • CSA certification
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
Control and connection cable, 300/500 V, number coded, unscreened
135 item(s) found
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible