![BW](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93720_PF_1520x1160.jpg)
![BW](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93720_PF_1520x1160.jpg)
BW M25 x 1.5
Part no. 93722
Item Details BW M25 x 1.5
- Part no.
- 93722
- Item description
- BW M25 x 1.5
- Thread type
- metric
- Length mm
- 20.0
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892378447
- Customs tariff number
- 73269098
Technical Data BW M25 x 1.5
Steel mounting bracket |
Details BW M25 x 1.5
Cable Structure
-
- Material: steel yellow chromated
Notes
-
- Legend:
- Dimensions
- d - Inner diameter
- a - Diameter of stud hole
- dbh - distance between holes (center/center)
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction