BL-H M63 x 1.5 / PG 48 Part no. 96425

Item Details

Part no.
96425
Item description
BL-H M63 x 1.5 / PG 48
Outer Ø mm (approx.)
57
Thread type
metric
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892374197
Customs tariff number
39269097

Technical Data

PVC blind plate
Temperature range -20°C to +70°C

Details

Cable Structure

  • Material: Rigid-PVC

Notes

  • Legend:
  • Dimensions
  • D - Outer diameter

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction
  • As dust cap for HSK cable glands.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible