Anaconda Sealtite®HFX schwarz 26,4 mm
Part no. 94997
Item Details Anaconda Sealtite®HFX schwarz 26,4 mm
- Part no.
- 94997
- Item description
- Anaconda Sealtite®HFX schwarz 26,4 mm
- Trade size inch
- 3/4
- Inner-Ø ca. mm
- 21
- Outer-Ø ca. mm
- 26.4
- PU/m
- 30
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892390357
- customs tariff number
- 83071000
Technical Data Anaconda Sealtite®HFX schwarz 26,4 mm
Protection class | IP 67 |
Temperature range | -45°C up to +105°C temporary up to +125°C |
Details Anaconda Sealtite®HFX schwarz 26,4 mm
Cable Structure
-
- Galvanised steel
-
- Outer sheath material: Polyurethane
Properties
-
- UV-beständig
-
- halogenfrei
-
- Low toxicity in case of fire
-
- Flexible at low temperatures
-
- Very good UV-resistance and oil resistance
Notes
-
- Suitable connection glands: T&B straight, T&B angled, Anamet straight, Anamet angled
Tests
-
- EN standard approved tube for
-
- railways
-
- tunnels
-
- ships
-
- public buildings
Application
-
• Halogen-free, low smoke generation, UV-resistant, oil-resistant, weather-resistant. Protection tube from reinforced, galvanized steel band with spiral wound, latched profile, a continuous cord seal and extruded plastic sheath. This complex construction method keeps the plastic sheath and the internal tube together.
Downloads Anaconda Sealtite®HFX schwarz 26,4 mm
Accessories
Products that match this product