![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94735_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94735_1520x1160.jpg)
Anaconda Sealtite® HCX schwarz 47,8 mm
Part no. 97668
Item Details Anaconda Sealtite® HCX schwarz 47,8 mm
- Part no.
- 97668
- Item description
- Anaconda Sealtite® HCX schwarz 47,8 mm
- Trade size inch
- 1 1/2
- Inner-Ø ca. mm
- 40.3
- Outer-Ø ca. mm
- 47.8
- PU/m
- 15
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892390234
- customs tariff number
- 83071000
Technical Data Anaconda Sealtite® HCX schwarz 47,8 mm
Protection class | IP 67 |
Temperature range | -55°C up to +145°C temporary up to +160°C |
Details Anaconda Sealtite® HCX schwarz 47,8 mm
Cable Structure
- Galvanised steel
- Outer sheath material: Elastomer
Properties
- UV-resistant
Notes
- Suitable connection glands: LT straight, LT angled, T&B straight, T&B angled
Application
- For extensive temperature ranges. Protection tubes from reinforced, galvanized steel band with spiral wound, latched profile, a continuous cord seal and extruded plastic sheath. This complex construction method keeps the plastic sheath and the internal tube together.
Downloads Anaconda Sealtite® HCX schwarz 47,8 mm
Accessories
Products that match this product